제품 게시
Bathroom vanity, with countertop
Bathroom vanity, with countertop
Bathroom vanity, with countertop
Bathroom vanity, with countertop
    Deante

    Bathroom vanity, with countertop

    Push to open system - opening drawers by pressing the front., SlowMotion drawers with full extension, Exceptional durability thanks to appropriate UV varnishes, Ready-to-use furniture without the need for assembly, Polish quality with care for the environment
    사양
    • Furniture: Material: MDF, particle board Finish: white Finish technology: varnishing with UV lacquer Surface type: shine Installation method: wall-mounted Dedicated type of washbasin: countertop Width [mm]: 600 Height [mm]: 520 Depth [mm]: 470 Number of drawers: 2 Drawer opening: push-to-open system Full drawer extension: Yes Drawer with a soft-close system: Yes An additional layer of varnish on the countertop: Yes Waste trap housing: Yes Countertop: Yes Assembled furniture: Yes
    기술 사양
    • 특징 참조SDI_6B61
    • 유형개체 (단일 개체)
    • 게시일2025-04-16
    • 에디션 넘버1
    • 높이(mm)570
    • 너비(mm)530
    • 깊이(mm)650
    관련성
    • 설계국가폴란드
    분류
    • BIMobject 카테고리가구 - 가구