제품 게시
Andante, Granite sink, 1.5-bowl with drainer
Deante

Andante, Granite sink, 1.5-bowl with drainer

Deante granite sink was made of the highest quality natural granite composite. It is not without reason that it has a 18-year manufacturer's warranty. It is characterized by impact resistance, high temperature and violent scales, according to the European standard PN-EN 13310. The elegant surface does not discolor and does not lose gloss. Perfectly flown with wooden and stone tops. The innovative, 1.5-chamber sink with dricker perfectly works in small kitchens, where there is a need to use more than one chamber. The drainer has a dryer simultaneously, and the profiled surface efficiently discharges water flowing from vessels or washed food. A smaller chamber can be used for rinsing and drying cutlery, delicate glasses or thawing meat or vegetables.
사양
  • SINK
    Finish: anthracite metallic
    Surface type: matte
    Material: granite
    Installation method: inset
    Number of bowls: 1.5
    Minimum cabinet width [mm]: 700
    Width [mm]: 490
    Length [mm]: 780
    Height [mm]: 194
    Bowl depth [mm]: 180
    2nd bowl depth [mm]: 120
    Cut-out Length [mm]: 760
    Cut-out Width [mm]: 470
    Reversible: yes
    Equipped with accessories: yes
    Drain diameter: 3.5''
    Number of holes: 2
    Number of pre-drilled holes: 0
    WASTE KIT
    Finish: white, steel
    Plug type: automatic
    Low siphon/ Space saver: yes
    possibility to connect a dishwasher/ washing machine: yes
기술 사양
  • 특징 참조ZQN_T513
  • 제품군Kitchen
  • 제품분류Sinks
  • 유형개체 (단일 개체)
  • 게시일2022-04-25
  • 에디션 넘버1
관련성
  • 주 재료Composite
분류
  • BIMobject 카테고리주방 - 싱크