제품 게시
102819 Slimline toilet seat lid
DELABIE

102819 Slimline toilet seat lid

Complete pre-rinse set without bib tap. Suitable for intensive use in professional kitchens. Single hole deck-mounted mixer with: - valve head with control knobs. - F3/8" flexible connectors and non-return valves. - reinforced fixing via 2 threaded rods and back-nuts. White hand spray with adjustable jet and 9 lpm flow rate at the outlet (ref. 433000). Scale-resistant hand spray and shock-resistant tip. White, reinforced, food-grade flexible hose L. 0.95m. 3/4" brass column. Adjustable wall bracket. Stainless steel spring guide. 30-year warranty.
기술 사양
  • 특징 참조102819
  • 제품군Sanitary
  • 제품분류WC pan
  • 유형개체 (단일 개체)
  • 게시일2020-11-03
  • 에디션 넘버1
  • 높이(mm)46
  • 너비(mm)361
  • 깊이(mm)460
관련성
  • 주 재료Composite
  • 설계국가포르투갈
  • 제조국가포르투갈
  • 순 중량(Kg)1337
분류
  • BIMobject 카테고리위생 - Toilet Seats
  • IFC 분류위생 터미널
  • UNSPSC 이름Toilets
  • UNSPSC 코드30181505
  • Uniclass 2015 코드SL_35_80_68
  • Uniclass 2015 설명Public toilets
  • OmniClass 번호23-31 19 00
  • OmniClass 제목Toilets

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미