제품 게시
120310 Wall-mounted CANAL wash trough
DELABIE

120310 Wall-mounted CANAL wash trough

Wall-mounted wash trough for wall-mounting for, 5 services - 3,000mm. Bacteriostatic 304 stainless steel. Polished satin finish. Stainless steel thickness: 0.8mm for the bowl, 1.5mm for surround and fixing brackets. Easy to install: no joint concealers to install, lightweight trough. Water control can be wall-mounted or deck-mounted. Drainage on the right. Without tap hole. Supplied with 1½" waste. Without overflow. Supplied with fixing elements. CE marked. Complies with European standard EN 14296. Weight: 15.6kg. 30-year warranty. Option to add a bacteriostatic 304 stainless steel splashback (ref. 100310).
기술 사양
  • 특징 참조120310
  • 제품군Sanitary
  • 제품분류Washbasin
  • 유형개체 (단일 개체)
  • 게시일2021-10-19
  • 에디션 넘버1
  • 높이(mm)245
  • 너비(mm)400
  • 깊이(mm)3000
관련성
  • 주 재료스테인레스강
  • 설계국가포르투갈
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 세면기
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20
  • Uniclass 2015 설명Sanitary fittings and accessories
  • OmniClass 번호23-39 41 11 17
  • OmniClass 제목Wash Water Troughs

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미