제품 게시
565065BE Self-supporting fire retardant TEMPOFIX 3 frame system for WCs
565065BE Self-supporting fire retardant TEMPOFIX 3 frame system for WCs
565065BE Self-supporting fire retardant TEMPOFIX 3 frame system for WCs
    DELABIE

    565065BE Self-supporting fire retardant TEMPOFIX 3 frame system for WCs

    Self-supporting frame system for wall hung WCs, kit 1/2 Fire retardant CF 60 min - EI60. Black powder-coated steel frame with large feet for load-bearing floors: - Frame height can be adjusted from 0 - 200mm (with 1m mark). - Ø 32mm flush tube with Ø 55mm connection washer and intumescent collar for fire protection. - ABS soil pipe, Ø 90mm outlet to glue to waterproof seal, with 2 setting positions and intumescent collar for fire protection. - Compatible with solid walls from 53 to 105mm (4 BA13 and tiles minimum). Recessed waterproof housing with intumescent collar and fire protection set: - Backflow prevention device inside the housing. - Integrated stopcock and flow rate regulation. Supplied premounted. 30-year warranty. Order with control plate reference 763000.
    기술 사양
    • 특징 참조565065BE
    • 제품군Sanitary
    • 제품분류Frame system
    • 유형개체 (단일 개체)
    • 게시일2022-08-01
    • 에디션 넘버1
    • 높이(mm)1320
    • 너비(mm)350
    • 깊이(mm)395
    관련성
    • 주 재료
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)15747
    분류
    • BIMobject 카테고리위생 - 화장실
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20
    • Uniclass 2015 설명Sanitary fittings and accessories
    • OmniClass 번호23-31 19 15 11
    • OmniClass 제목Floor Mounted Tankless Toilets

    지역 가용성

    아시아 북미 아프리카 남아메리카 오세아니아 유럽