제품 게시
714700DP SPORTING 2 time flow shower panel
714700DP SPORTING 2 time flow shower panel
    DELABIE

    714700DP SPORTING 2 time flow shower panel

    Time flow shower panel: Anodised aluminium and chrome-plated satin finish panel. Adjustable connector for top or back inlets. Slimline structure with concealed fixings. Soft-touch operation. Automatic mechanical flush with every use. Time flow ~30 seconds. Flow rate 6 lpm at 3 bar. Tamperproof, scale-resistant fixed shower head with automatic flow rate regulation. Accessible filters and non-return valves. Integrated stopcock. M½" connection for mixed water supply. Suitable for people with reduced mobility. 30-year warranty.
    기술 사양
    • 특징 참조714700DP
    • 제품군Sanitary
    • 제품분류Shower panel
    • 유형개체 (단일 개체)
    • 게시일2022-10-04
    • 에디션 넘버1
    • 높이(mm)1016
    • 너비(mm)79
    • 깊이(mm)81
    관련성
    • 주 재료알루미늄
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)795
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20
    • Uniclass 2015 설명Sanitary fittings and accessories
    • OmniClass 번호23-31 17 00
    • OmniClass 제목Showers

    지역 가용성

    아시아 유럽 아프리카 남아메리카 오세아니아 북미