제품 게시
733020 PREMIX COMPACT Thermostatic mixing valve
DELABIE

733020 PREMIX COMPACT Thermostatic mixing valve

Thermostatic mixing valve for mixed water distribution from 30 - 60°C: For 1 to 11 sanitary points-of-use (depending on the flow rate). Anti-scalding safety: immediate shut-off if cold or hot water supply fails. Adjustable temperature from 30 - 60°C, can be blocked by the installer. Brass body. Filters and non-return valves. Minimum flow rate to operate: from 5 - 33 lpm. Thermal shocks are possible. M¾". 40mm centres. 30-year warranty.
기술 사양
  • 특징 참조733020
  • 제품군Sanitary
  • 제품분류Thermostatic mixing valve
  • 유형개체 (단일 개체)
  • 게시일2017-07-14
  • 에디션 넘버1
  • 높이(mm)47
  • 너비(mm)126
  • 깊이(mm)38
관련성
  • 주 재료놋쇠
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)543
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20
  • Uniclass 2015 설명Sanitary fittings and accessories
  • OmniClass 번호23-31 11 19 11
  • OmniClass 제목Thermostatically Controlled Faucet Mixing Valves

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미