제품 게시
778769 TEMPOFLUX urinal valve
778769 TEMPOFLUX urinal valve
    DELABIE

    778769 TEMPOFLUX urinal valve

    Exposed time flow urinal valve: For DELABIE FINO urinals. Wall-mounted exposed installation. Soft-touch operation. Time flow pre-set at ~7 seconds. Flow rate pre-set at 0.15 L/sec. at 3 bar, can be adjusted up to 0.3 L/sec. Innovative stopcock and flow rate adjustment system integrated in the wall plate (patented). Compatible with rain water. Complies with European standard EN 12541 (class II acoustic level). Chrome-plated solid brass body M½". With chrome-plated neck tube. Angled for recessed inlet. Suitable for people with reduced mobility. 30-year warranty.
    기술 사양
    • 특징 참조778769
    • 제품군Sanitary
    • 제품분류Urinal valve
    • 유형개체 (단일 개체)
    • 게시일2022-04-01
    • 에디션 넘버1
    • 높이(mm)403
    • 너비(mm)60
    • 깊이(mm)68
    관련성
    • 주 재료놋쇠
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)623
    분류
    • BIMobject 카테고리위생 - Urinals
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_93_79
    • Uniclass 2015 설명Urinal flushing valves
    • OmniClass 번호23-31 21 00
    • OmniClass 제목Urinals

    지역 가용성

    아시아 유럽 아프리카 남아메리카 오세아니아 북미