제품 게시
790300 TEMPOMIX time flow shower panel
DELABIE

790300 TEMPOMIX time flow shower panel

Time flow shower panel with fixed shower head: Anodised aluminium shower panel for wall-mounted, exposed installation. Top inlet via stopcocks M½". TEMPOMIX shower mixer with adjustable maximum temperature limiter. Soft-touch operation. Time flow ~30 seconds. Flow rate 6 lpm at 3 bar. Chrome-plated, tamperproof, scale-resistant, fixed, ROUND shower head with automatic flow rate regulation. Concealed fixings. Filters and non-return valves. Shower panel suitable for people with reduced mobility. 30-year warranty.
기술 사양
  • 특징 참조790300
  • 제품군Sanitary
  • 제품분류Shower panel
  • 유형개체 (단일 개체)
  • 게시일2017-07-31
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 샤워실
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20
  • Uniclass 2015 설명Sanitary fittings and accessories
  • OmniClass 번호23-31 17 00
  • OmniClass 제목Showers

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미