제품 게시
794000 TEMPOMIX 3 time flow mixer
DELABIE

794000 TEMPOMIX 3 time flow mixer

Deck-mounted single control time flow basin mixer: Soft-touch operation. Temperature control and operation on the push-button. Time flow pre-set at ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 to 6 lpm. Tamperproof scale-resistant flow straightener. Chrome-plated metal body. PEX flexibles F3/8" with stopcocks, filters and non-return valves. Fixing reinforced by 2 stainless steel rods. Adjustable maximum temperature limiter. Suitable for people with reduced mobility. 30-year warranty.
기술 사양
  • 특징 참조794000
  • 제품군Sanitary
  • 제품분류Basin mixer
  • 유형개체 (단일 개체)
  • 게시일2017-08-28
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20
  • Uniclass 2015 설명Sanitary fittings and accessories
  • OmniClass 번호23-31 11 00
  • OmniClass 제목Faucets

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미