제품 게시
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
Easy Collection Console Bold 1500
    Designtak

    Easy Collection Console Bold 1500

    Create a welcoming entrance with an attractive canopy over the front door! Complete and unique entrance roofs of Glass/Aluminium and stainless steel. Småland craft with a timeless design suitable for all building types. Available in three different colors, and also in three different type of glas with four different consoles. width: 1500 mm, 2000 mm and 2500 mm ADVANTAGES One of the most maintenance-free entrance roofs of glass and stainless steel. Craft-built. Follows the building standards and the CE marking according EN1090-3
    사양
    • Width (mm): 1500 Depth (mm): 800 Color: Silvermetallic, Black, Warm White and Brushed stainless steel Guarantee: five years Height (mm): 340 Materials: Glass/Aluminium stainless steel
    기술 사양
    • 특징 참조EasyCollectionConsoleBold1500
    • 제품군Easy Collection
    • 제품분류Console Bold
    • 유형개체 (단일 개체)
    • 게시일2017-08-29
    • 에디션 넘버1
    • 높이(mm)340
    • 너비(mm)1500
    • 깊이(mm)800
    관련성
    • 주 재료유리
    • 부 재료스테인레스강
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)30
    분류
    • BIMobject 카테고리건축 - 지붕
    • IFC 분류지붕
    • UNSPSC 이름Roofing accessories
    • UNSPSC 코드301516
    • Uniclass 2015 코드EF_30_10
    • Uniclass 2015 설명Roofs
    • OmniClass 번호23-13 35 25 11
    • OmniClass 제목Prefabricated Shell Roofs