제품 게시
FILUM & CLASSICHE Flush-fitting door with concealed hinges
Dierre

FILUM & CLASSICHE Flush-fitting door with concealed hinges

Classiche by Dierre offer a fresh reinterpretation of traditional interior doors with honeycombed structure and MDF panelling.‎ Eight Dierre classics redesigned in their patterns and colours, from the neat geometric lines of the Forte models with a contemporary taste, up to the sophisticated engravings of the Bonaparte line, in perfect empire style.‎ Classiche born to last over time, thanks to the lacquering of both doors and frames, made with overlapping layers of polyurethane paint that guarantee very high mechanical resistance against abrasion and protect against the attack of most liquid agents.‎ A range also available with a flush to the wall frame.‎
사양
  • Wall paints and wallpaper that can be applied to the door surface, perfect coplanarity guaranteed by the perimeter frame and by the extruded and oxidized aluminium architrave (optional): the aluminium Filum frame has been conceived to be almost invisible and blend into the environment.‎ A modern solution enriched by the practicality of a single mounting kit suitable for both plasterboard and masonry, also available in a "full height" version.‎ The Filum frame is suitable and can be installed with modern line interior doors, Materiche and classic lines.‎
기술 사양
  • 특징 참조FILUM-CLASSICHE-Flush-fitting-door-with-concealed-hinges
  • 제품군Internal doors
  • 제품분류Filum
  • 유형개체 (단일 개체)
  • 게시일2023-06-12
  • 에디션 넘버1
관련성
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리문 - 여닫이 문
  • IFC 분류문