제품 게시
FILUM & MODERN Flush-fitting door with concealed hinges
FILUM & MODERN Flush-fitting door with concealed hinges
    Dierre

    FILUM & MODERN Flush-fitting door with concealed hinges

    Abstract and geometric shapes enter the house with the new modern doors endorsed by Dierre.‎ Four collections of lacquered doors having surfaces designed to give personality to every room.‎ Freestyle unleashes the imagination with deep pantographed engravings that look like they are handmade.‎ D-Metria inspires creativity thanks to its overlapping textures and layers.‎ Light shows the eternal elegance of simple lines while Lumiére is dedicated to the sophisticated customer who loves glossy surfaces and material inserts.‎ Moderne by Dierre, special doors that enhance the space enriching the house with creativity and technology.‎
    사양
    • Wall paints and wallpaper that can be applied to the door surface, perfect coplanarity guaranteed by the perimeter frame and by the extruded and oxidized aluminium architrave (optional): the aluminium Filum frame has been conceived to be almost invisible and blend into the environment.‎ A modern solution enriched by the practicality of a single mounting kit suitable for both plasterboard and masonry, also available in a "full height" version.‎ The Filum frame is suitable and can be installed with modern line interior doors, Materiche and classic lines.‎
    기술 사양
    • 특징 참조FILUM-MODERN-Flush-fitting-door-with-concealed-hinges
    • 제품군Internal doors
    • 제품분류Filum
    • 유형개체 (단일 개체)
    • 게시일2023-06-12
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문