제품 게시
OPERA DISUPER30 Hinged fire-rated door
Dierre

OPERA DISUPER30 Hinged fire-rated door

Opera Disuper is a single blind door.‎ Leaf thickness from 64 mm.‎ - Perimeter frame in solid wood on four sides with MDF sheets - Special internal filling in several layers of various materials to ensure high performance in terms of firecut and high sound insulation
사양
  • HIGH PERFORMANCE - Thermal transmittance data: Ud DISUPER30: 1,15 W/m2K - DISUPER30: fire resistance 30 minutes, soundproof 42 dB - hidden adjustable hinges on 3 axes whose number guarantees high weight capacity - double lower mobile threshold - thermo-expanding gasket on the frame and door hot fumes / cold fumes Sa norma EN 1634-3 - lock with Yale cylinder version - external folding door closer or retractable - blockboard wooden frame - double stop gasket - architraves in various sizes and profiles and cutting with butting 45 or 90° available VARIANTS Wide range of finishes: from lacquered, to essence, to laminated EXTRA Various lock solutions Electrical release Hidden door closer
기술 사양
  • 특징 참조OPERA-DISUPER30-Hinged-fire-rated-door
  • 제품군Fire doors
  • 제품분류Opera
  • 유형개체 (단일 개체)
  • 게시일2023-06-12
  • 에디션 넘버1
관련성
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리문 - 방화문 및 방화 셔터
  • IFC 분류문