제품 게시
OPERA EI 30
Hinged Fire door
OPERA EI 30
Hinged Fire door
    Dierre

    OPERA EI 30 Hinged Fire door

    OPERA EI 30 is a single blind door.‎ Leaf thickness from 44 mm.‎ - Perimeter frame in solid wood on four sides with MDF sheets - Special internal filling in several layers of various materials to ensure high performance in terms of firecut and high sound insulation
    사양
    • HIGH PERFORMANCE - EI30: fire resistance 30 minutes, soundproof 34dB - EI 30 available hidden adjustable hinges on 3 axes for single door whose number guarantees high weight capacity - lower mobile threshold on request - thermo-expanding gasket on the frame and door hot fumes / cold fumes Sa norma EN 1634-3 - lock with Yale cylinder version - external folding door closer or retractable - blockboard wooden frame - double stop gasket - architraves in various sizes and profiles and cutting with butting 45 or 90° available VARIANTS Wide range of finishes: from lacquered, to essence, to laminated EXTRA Various lock solutions Electrical release Hidden door closer
    기술 사양
    • 특징 참조OPERA-EI-30-Hinged-Fire-door
    • 제품군Fire doors
    • 제품분류Opera
    • 유형개체 (단일 개체)
    • 게시일2023-06-12
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리문 - 방화문 및 방화 셔터
    • IFC 분류문