제품 게시
FREESTYLE RASÈ Hinged door
FREESTYLE RASÈ Hinged door
FREESTYLE RASÈ Hinged door
FREESTYLE RASÈ Hinged door
FREESTYLE RASÈ Hinged door
FREESTYLE RASÈ Hinged door
FREESTYLE RASÈ Hinged door
    Dierre

    FREESTYLE RASÈ Hinged door

    Lacquered door with a marked and contemporary pattern, Freestyle stands out as a true piece of furniture.‎ Its character is defined by choosing the available engravings from the catalogue and combining them to the range of lacquering, up to matching them to glasses with similar design.‎ Available in the new Portedi furnishing finishes, NCS selected: clay soils, violet, Saturn grey, dove grey, ice, cord.‎ Abstract and geometric shapes come into the house with the new modern doors endorsed by Dierre.‎ Four collections of lacquered doors with patterned surfaces to give each environment its personality.‎ Freestyle unleashes the imagination with deep pantographed engravings that look like freehand-made, D-metria inspires creativity thanks to its patterns and superimposable layers, Light shows the timeless elegance of simple lines while Lumière is dedicated to the sophisticated customer who loves polished surfaces and inserts in various materials.‎ Dierre modern doors are special doors that enhance the space by enriching the house with creativity and technology.‎
    기술 사양
    • 특징 참조FREESTYLE_RASE-Hinged-door
    • 제품군Internal doors
    • 제품분류Freestyle
    • 유형개체 (단일 개체)
    • 게시일2023-06-12
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류