제품 게시
Douglas Classic - 350mm - 28mm - Solid Flooring
Douglas Classic - 350mm - 28mm - Solid Flooring
Douglas Classic - 350mm - 28mm - Solid Flooring
Douglas Classic - 350mm - 28mm - Solid Flooring
    Dinesen

    Douglas Classic - 350mm - 28mm - Solid Flooring

    Douglas

    Towering up to 60 metres tall, Douglas is a tree that stands out. The grand expression is preserved in the planks, where the unique grain bears testimony to nature’s power and beauty. We source our raw wood mainly from the Black Forest, and only the best of the 80 to 120-year-old trees have what it takes to get through the eye of the needle. It is this careful selection and the extraordinary craftsmanship that place Dinesen Douglas in a class of its own.

    Douglas planks create a highly elegant and harmonious expression due to the extraordinary dimensions. An extravagant solution with clear references to the majestic Douglas tree. Choose between Classic and Natural.

     

    Douglas Classic

    Subtle structure with a classic expression. Harmonious and calm . Few knots.

     

    Douglas – Random lengths

    Planks in random lengths are delivered in available lengths. This makes for a fluid transition from one room to the next and a coherent expression that is perfect for many projects. Each plank is made as long as possible, which makes it possible to use a very high proportion of the raw wood.

    기술 사양
    • 특징 참조Dinesen-Douglas-Classic-Random-Lengths-2-5-meter-350mm-28mm-D28350E_2-5
    • 제품군Solid Plank Floors
    • 제품분류Douglas
    • 유형개체 (단일 개체)
    • 게시일2021-05-24
    • 에디션 넘버1
    • 높이(mm)28
    • 너비(mm)350
    • 깊이(mm)5000
    관련성
    • 주 재료나무
    • 설계국가덴마크
    • 제조국가덴마크
    • 순 중량(Kg)470
    분류
    • BIMobject 카테고리바닥재 - 나무 바닥