제품 게시
BLANK WITH OUTFALL
DITON

BLANK WITH OUTFALL

SLOT DRAIN CHANNEL SETUP is used to drain water off durable surfaces such as pavements, driveways and parking areas. This type of slot drain is for high and low traffic areas including personal application. The 100 mm inner diameter of the channel is fully sufficient for any rainwater drainage off the given durable surface. The manufacturing technology is unique; the whole slot drain is produced by a vibropress machine. Thanks to that, we can lower our price significantly, unlike rival products.
기술 사양
  • 특징 참조blank_with_outfall
  • 제품군Sewerage program
  • 제품분류Slotted gutters
  • 유형개체 (단일 개체)
  • 게시일2015-04-14
  • 에디션 넘버1
  • 높이(mm)200
  • 너비(mm)200
  • 깊이(mm)100
관련성
  • 주 재료콘크리트
  • 부 재료콘크리트
  • 설계국가체코 공화국
  • 제조국가체코 공화국
분류
  • BIMobject 카테고리배관 - 배수
  • IFC 분류파이프 세그먼트
  • UNSPSC 이름Rain gutters and accessories
  • UNSPSC 코드301517