제품 게시
Sliding Passage Door - Double Panel

Sliding Passage Door - Double Panel

The DIVIDERS SLIDING PASSAGE DOOR is a system that can be mounted to a surface of a wall with no floor tracks required. The versatility of the SLIDING PASSAGE DOOR system combines the functionality and safety of a trackless door system. The SLIDING PASSAGE DOOR system is ideal for dividing small spaces and creating new and unique rooms such as a study, a retreat, a private nook and most often a master bedroom en suite - popular spaces in today's contemporary homes.

사양
    • MADE IN AMERICA
    • 2-3 weeks lead time to job sites
    • Frame finishes: Satin Aluminum, Java, White and Black
    • Glass options: mirror, laminate, and back-painted glass
    • 3mm-6mm glass thickness
    • Available in single and double panel systems
    • Accepts base boards from 1/4" to 7/8" thick
    • Simple to install
    • Latches and pulls for privacy and passage applications
    • Complies with ADA standards for push/pull force
    • 150 lbs maximum panel weight
    • Single Panel Configuration: maximum F/O size 50" x 100"
    • Double Panel Configuration: maximum F/O size 100" x 100"
기술 사양
  • 특징 참조sliding-passage-double
  • 제품군Aluminum Framed Door Systems
  • 제품분류Sliding Passage Door
  • 유형개체 (단일 개체)
  • 게시일2019-11-07
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료유리
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리문 - 미닫이 문
  • IFC 분류문
  • UNSPSC 이름Doors
  • UNSPSC 코드301715
  • Uniclass 2015 코드Pr_30_59_24_80
  • Uniclass 2015 설명Sliding door and partition sets
  • CSI 마스터 형식 2014 코드08 32 13
  • CSI 마스터 형식 2014 제목Sliding Aluminum-Framed Glass Doors
  • OmniClass 번호23-17 11 13 13
  • OmniClass 제목Aluminum Doors
  • CSI 단일 형식 II 코드C1020
  • CSI 단일 형식 II 제목Interior Doors

지역 가용성

북미
미국
캐나다