제품 게시
BC267 Dolphin Double Stainless Steel Lockable Toilet Paper Dispenser
BC267 Dolphin Double Stainless Steel Lockable Toilet Paper Dispenser

    BC267 Dolphin Double Stainless Steel Lockable Toilet Paper Dispenser

    Wall mounted, lockable toilet roll holder, designed to accept two standard toilet rolls.
    사양
    • Quality satin stainless steel Double toilet roll holder Lockable Simple yet stylish Capacity two standard toilet rolls BC267 Satin Stainless Steel Finish BC267B Mirror Polish Finish
    기술 사양
    • 특징 참조BC267
    • 제품군Toilet Roll Holder
    • 제품분류Dispenser
    • 유형개체 (단일 개체)
    • 게시일2022-05-12
    • 에디션 넘버1
    • 높이(mm)91
    • 너비(mm)267
    • 깊이(mm)100
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • Uniclass 2015 코드Pr_40_20_76_88
    • Uniclass 2015 설명Toilet roll holders