제품 게시
DOLPHIN Toilet Partitions LFF25Alu
DOLPHIN Toilet Partitions LFF25Alu
DOLPHIN Toilet Partitions LFF25Alu

    DOLPHIN Toilet Partitions LFF25Alu

    별점 3.7/53.7(6 리뷰)
    사양
    • "Dolphin Model : LFF 25 Alu HPL (High Pressure Laminates) with a thickness of not less than 0.8 mm. to sandwich Foamboard in the middle of the HPL sheet by sandwich cold press system, with a density of not less than 450 kg/m3. which the pomegranate is particularly hard like artificial wood is not a flame retardant medium and does not swell or swell when exposed to water Edge covered with PVC grade A, thickness 2 mm. on all 4 sides with hotmelt adhesive system at 220 degrees Celsius. Seamless sheet for room divider for standard color. The total thickness of the sheet is not less than 25 mm. Gravity Hinge Stainless Steel SUS 304 is a vertical axis on the hinge. attached to the side pole By embedding the hinge shaft into the door, the lower hinge attaches to the side pillar and embedded the hinge shaft on the bottom door. Cast aluminum bolts form the front slide showing the green-red symbol in a circular shape that can be unlocked from the front. In case of emergency, the back is a rectangular shape with a click-lock system and a stainless steel stand, powder-coated type."
    기술 사양
    • 특징 참조DOLPHIN_Toilet_Partitions_LFF25Alu
    • 제품군Toilet
    • 제품분류Partitions
    • 유형조립식 (다중 개체)
    • 게시일2022-11-09
    • 에디션 넘버1
    • 높이(mm)1980
    • 너비(mm)1000
    • 깊이(mm)1430
    관련성
    • 주 재료라미네이트
    • 설계국가태국
    • 제조국가태국
    분류
    • BIMobject 카테고리위생 - 스크린 및 칸막이
    • OmniClass 번호23-15 11 15
    • OmniClass 제목Sanitary Partitions and Cubicles