제품 게시
DOLPHIN Toilet Partitions LFF25Alu Pilaster Shoes

DOLPHIN Toilet Partitions LFF25Alu Pilaster Shoes

별점 4.2/54.2(5 리뷰)
사양
  • "Dolphin Model : LFF 30 Alu Pilaster Shoes Made from HPL (High Pressure Laminates), thickness not less than 2 mm. to sandwich Foamboard in between the middle of the HPL sheet with Sandwich Cold Press system, using a density of not less than 450 kg/m3. which the foam is especially hard like artificial wood It is non-flammable and does not swell or swell when exposed to water. The edges are covered with PVC grade A, thickness 2 mm. on all 4 sides with hotmelt glue system at 220 degrees Celsius. For standard colors, there will be no joints in the middle sheet between the rooms. The total thickness of the sheet is not less than 30 mm. Gravity Hinge Stainless Steel SUS 304 is a vertical axis. The top hinge attaches to the side posts. By embedding the hinge core into the door leaf, the lower hinge attaches to the side column and embeds the hinge core on the lower door leaf. Bolts are made from die-cast aluminum. The circular front is embedded into the door leaf. Shows the vacant-busy symbol in green and red by a bolt that can be opened from the front in an emergency. The back of the bolt is a rectangular shape using a click-lock slide system and an Aluminum Alloy stand."
기술 사양
  • 특징 참조DOLPHIN_Toilet_Partitions_LFF25Alu_Pilaster_Shoes
  • 제품군Toilet
  • 제품분류Partitions
  • 유형조립식 (다중 개체)
  • 게시일2022-11-09
  • 에디션 넘버1
  • 높이(mm)1960
  • 너비(mm)1000
  • 깊이(mm)1430
관련성
  • 주 재료라미네이트
  • 설계국가태국
  • 제조국가태국
분류
  • BIMobject 카테고리위생 - 스크린 및 칸막이
  • OmniClass 번호23-15 11 15
  • OmniClass 제목Sanitary Partitions and Cubicles