제품 게시
Domal TOP TB65 Windows
Domal TOP TB65 Windows
Domal TOP TB65 Windows
    Domal

    Domal TOP TB65 Windows

    This system combines high thermal and wheater performance with a reduced section that can be easily applied both in renovation and new constuction. Very versatile solution in terms of aesthetics and configurations. It is available in all the aesthetic lines of sash and glazing bead (rounded, squared, edged and loft aesthetics). The solutions with squared, rounded and sphere vent is avaiable also with fitting glass.
    사양
    • DIMENSIONS: - Frame depth: 65mm - Vent depth: 74.5mm - Sightline lateral section: 89.3mm - Sightline central section: 117.5mm - Sightline transoms: 72 to 160mm - Glass site in vent: 22mm - Frame overlap: 22.5mm - Glass depth: up to 60.5mm - Hardware: European Groove - Insulation system: central gasket in EPDM - Foam PERFORMANCE: - Air permeability (UNI EN 12207 – UNI EN 1026): Class 4 (600 Pa) - Watertightness (UNI EN 12208 – UNI EN 1027): E1500 - Wind resistance (UNI EN 12210 – UNI EN 12211): C5 (2000 Pa) - Sound insulation (ISO 717-1): Rw (C;Ctr)= 44 (-2;-7) dB with glass Rw= 43 dB and Rw(C;Ctr)= 46 (-2;-7) dB with glass Rw= 47 dB - Thermal insulation (UNI EN ISO 10077-2): Uw= 1,43 W/m2K with glass Ug= 1,0 W/m2K and psi= 0,036 W/mK - Burglar resistance (UNI EN 1627-1630: 2016): RC3
    기술 사양
    • 특징 참조domal_aluminium_window_toptb_65
    • 제품군Windows & Doors
    • 제품분류Aluminum Windows
    • 유형쇼케이스(모델)
    • 게시일2019-04-05
    • 에디션 넘버1
    • 깊이(mm)65
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리창 - Single Hung Windows
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드Ss_25_30_95
    • Uniclass 2015 설명Window systems
    • CSI 마스터 형식 2014 코드08 51 13
    • CSI 마스터 형식 2014 제목Aluminum Windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows