제품 게시
Easy Connect
DOMUSA TEKNIK

Easy Connect

Cascade control

When it is necessary to combine several machines to achieve the necessary power for the installation, the EASY CONNECT is a perfect solution to manage the sequence of operation for both heating and cooling.

Mod Bus connection with outdoor unit

It allows connection with two E-BUS communication cables, considerably simplifying installation.

Connection for installation elements

EASY CONNECT has voltage outputs and probe inputs to manage the components necessary in an installation sanitary water, heating and cooling.

Humidity probe connection

Ideal for installing cooling floors in areas with relatively high humidity.

Connection for photovoltaic installations

Adding an EASY CONNECT to the DUAL CLIMA HT optimizes the surplus of the photovoltaic installations, increasing the accumulation capacity of energy in the installation.

Control of heating and/or cooling zones

EASY CONNECT has built-in outputs and inputs to control 2 installation zones at different temperatures or at different times.

기술 사양
  • 특징 참조easy-connect
  • 유형개체 (단일 개체)
  • 게시일2025-03-12
  • 에디션 넘버1
관련성
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리HVAC - 공기 조화
  • IFC 분류컨트롤러