;

Folding Door, FFT Flexgreen Corridor Mount

문서 번호: FD_FFT_corridor
제조 업체: dormakaba Group
제품군: Doors
제품 그룹: Folding Doors
게시 날짜: 2018-05-15
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (3)
The first folding door that provides for maximum clear opening width of 2.4m in tight spaces. FFT FLEX Green offers outstanding thermal separation, a quiet, dynamic operation and enhanced wind load resistance. It is particularly suitable for emergency exits and escape routes.
- Maximum clear opening widths of 2.4m in tight spaces
- Thermal separation for energy efficiency in buildings
- Enhanced wind load resistance
- Increased operating smoothness and dynamic response
- For emergency exits and escape route


주요 자료: Aluminium
보조 자료: Glass
설계: Germany
제조: Germany

BIMobject 카테고리: Doors - Folding
IFC 분류: Door
UNSPSC 이름: Glass doors
UNSPSC 코드: 30171501
Uniclass 1.4 코드: JL20
Uniclass 1.4 설명: Doors
Uniclass 2.0 코드: SS-25-32-35-30
Uniclass 2.0 설명: Folding Gate Systems
Uniclass 2015 코드: Ss_25_32_35_30
Uniclass 2015 설명: Folding gate systems
NBS Reference 코드: 25-32-35-30
NBS Reference 설명: Folding Gate Systems
CSI MasterFormat 2014 Code: 08 35 13
CSI MasterFormat 2014 Title: Folding Doors
OmniClass 번호: 23-17 11 23 15
OmniClass 제목: Folding All Glass Doors and Grilles
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
이 제품은 다음에서 사용할 수 있습니다:
Africa
  • Senegal
  • South Africa
  • Tunisia
Asia
  • China
  • India
  • Indonesia
  • Malaysia
  • Singapore
  • Vietnam
Middle East
  • Bahrain
  • Egypt
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
Oceania
  • Australia
  • Fiji
  • New Zealand
  • Papua New Guinea
  • Vanuatu

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

이름
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Folding

이름
Cladding Material Aluminium
Material Glass
Minimum Door Width 2400

모든 BIM 객체는 실제 제조업체로부터 확인 및 승인된 실제 제품입니다