당사는 서비스 제공을 위해 쿠키를 사용하고 있습니다. 당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다.
;

Glass Fitting STUDIO Line

문서 번호: STUDIO_001-1
제조 업체: dormakaba Group
제품군: Interior Glass
제품 그룹: Fittings for Glass Assemblies
게시 날짜: 2014-07-18
판 번호: 1
유형: 개체 (단일 개체)
Designed for demanding specifications, the accessories in the DORMA Studio range will give reliable service in busy environments. The range of locks, levers handles and hinges is wide enough to offer plenty of scope for design creativity. DORMA can offer years of experience with constructional glass, and has developed its fittings so that the glass preparation is reduced to the quick and easy drilling of a few holes. The carefully thought out design ensures maximum contact area for optimum clamping efficiency.
  • Simple glass preparation
  • Firm fixing
  • Reliable operation
  • Extensive range of finishes and colours
dormakaba - www.dormakaba.com


주요 자료: Metal
보조 자료: Glass
설계: Germany
제조: Germany

BIMobject 카테고리: 문 - Hardware
IFC 분류: Door
UNSPSC 이름: Door openers
UNSPSC 코드: 30171512
Uniclass 1.4 코드: L411
Uniclass 1.4 설명: Doors
Uniclass 2.0 코드: PR-36-59-23
Uniclass 2.0 설명: Door Lever Handle Sets
NBS Reference 코드: 36-59-23
NBS Reference 설명: Door Lever Handle Sets

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

이름
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

모든 BIM 객체는 실제 제조업체로부터 확인 및 승인된 실제 제품입니다