제품 게시
Half-height Sensor Barrier Argus HSB-E02
Half-height Sensor Barrier Argus HSB-E02
Half-height Sensor Barrier Argus HSB-E02
Half-height Sensor Barrier Argus HSB-E02
    dormakaba

    Half-height Sensor Barrier Argus HSB-E02

    Two product lines

    The units in the Argus product range consist of a sensor-controlled passage with automatic door elements in various versions. They provide for convenient contactless passage, even with bags or luggage. The doors close again immediately once the person has passed through, preventing unauthorised passage. Depending on the way the door leaves open, the HSB or the HSG production lines can be selected.

    Argus HSB half-height sensor barriers

    Tried-and-tested HSB half-height speed barriers are equipped with swing doors and can be configured individually thanks to the wide range of materials and finishes. Choose between a stainless steel housing or transparent glass side walls to match the design of your entrance area. Two different lengths of unit are also available with various sensors, offering different levels of security.

    Additional versions with an increased passage width provide a barrier-free solution.

    기술 사양
    • 특징 참조Argus_HSB-E02
    • 제품군Entrance
    • 제품분류Special Doors
    • 유형개체 (단일 개체)
    • 게시일2020-01-30
    • 에디션 넘버1
    • 높이(mm)1020
    • 너비(mm)1050
    • 깊이(mm)1760
    관련성
    • 주 재료금속
    • 부 재료알루미늄
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리문 - 보안