제품 게시
Horizontal Sliding Wall System HSW EASY Safe
Horizontal Sliding Wall System HSW EASY Safe
Horizontal Sliding Wall System HSW EASY Safe
Horizontal Sliding Wall System HSW EASY Safe
Horizontal Sliding Wall System HSW EASY Safe
Horizontal Sliding Wall System HSW EASY Safe
    dormakaba

    Horizontal Sliding Wall System HSW EASY Safe

    HSW EASY Safe offers enhanced convenience and security for the installer and user.

    The new door rail enables an effortless and time-saving installation thanks to proven Clamp & Glue technology. Suitable for toughened glass thicknesses 10-19mm with optional safe use of laminated safety glass for added safety. The new 3-in-1 multi-lock offers three options for secure locking. Additional intelligent solutions like a status display, a concealed door closer and double brush seals to minimise drafts, ensure more convenience and security. Extensive design freedom allows adaptation to any interior ambience.

    기술 사양
    • 특징 참조HSW-EASYSAFE_001-1
    • 제품군Dividing
    • 제품분류Movable Glass Partitions
    • 유형개체 (단일 개체)
    • 게시일2020-02-12
    • 에디션 넘버1
    • 높이(mm)4000
    • 너비(mm)1250
    관련성
    • 주 재료유리
    • 부 재료알루미늄
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)150
    분류
    • BIMobject 카테고리문 - 접이식 문
    • IFC 분류벽
    • UNSPSC 이름Doors
    • UNSPSC 코드301715

    지역 가용성

    북미
    미국
    캐나다