제품 게시
dormakaba Door Floor Spring BTS 80 - Door Hardware
dormakaba Door Floor Spring BTS 80 - Door Hardware
dormakaba Door Floor Spring BTS 80 - Door Hardware
dormakaba Door Floor Spring BTS 80 - Door Hardware
    dormakaba

    dormakaba Door Floor Spring BTS 80 - Door Hardware

    The BTS 80 Series of floor-concealed door closers offer adaptability to almost any installation. The closer's compact body permits its use where a larger closer would be prohibitive. Versatility allows installation in thin slab concrete subfloor construction. A wide selection of interchangeable spindles makes the BTS80 suitable for virtually any floor covering or threshold application.

    • Concealed installation
    • Fixed Spring Sizes
    • Non-handed for single and double-acting doors
    • Mechanical backcheck
    기술 사양
    • 특징 참조door_floor_spring_BTS80
    • 제품군Opening & Closing
    • 제품분류Door Closer
    • 유형개체 (단일 개체)
    • 게시일2020-02-05
    • 에디션 넘버1
    • 높이(mm)60
    • 너비(mm)341
    • 깊이(mm)78
    관련성
    • 주 재료스테인레스강
    • 부 재료금속
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)7.1
    분류
    • BIMobject 카테고리문 - Hardware
    • IFC 분류
    • UNSPSC 이름Door closers
    • UNSPSC 코드30171514

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아