제품 게시
dormakaba Door closer TS 92 XEA - Door Hardware
dormakaba Door closer TS 92 XEA - Door Hardware
dormakaba Door closer TS 92 XEA - Door Hardware
dormakaba Door closer TS 92 XEA - Door Hardware
dormakaba Door closer TS 92 XEA - Door Hardware
dormakaba Door closer TS 92 XEA - Door Hardware
    dormakaba

    dormakaba Door closer TS 92 XEA - Door Hardware

    The universal slide channel door closer for standard doors features EASY OPEN technology for easy door opening. The TS92 XEA slide channel door closer is an attractive and competitively priced complement to the TS 98 XEA range. The XEA design ensures that a uniform appearance in the complete building.

    • For barrier-free doors in accordance with German Industrial Standard (DIN) 18040
    • Easy door opening according to German Industrial Standard (DIN) SPEC 1104
    • EASY OPEN technology
    • Adjustable closing time
    • New XEA design

    사양

    기술 사양
    • 특징 참조TS92_XEA
    • 제품군Door Closer
    • 제품분류Slide Channel
    • 유형개체 (단일 개체)
    • 게시일2020-02-05
    • 에디션 넘버1
    • 높이(mm)23
    • 너비(mm)518
    • 깊이(mm)32
    관련성
    • 주 재료알루미늄
    • 부 재료금속
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)0.9
    분류
    • BIMobject 카테고리문 - Hardware

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아