제품 게시
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm
    Dornbracht

    28017979FF0010 Dornbracht Hand shower with one flow mode 130 mm

    Dornbracht Hand shower with one flow mode Ø 5-1/8

    사양
    • Dornbracht Hand shower with one flow mode Ø 5-1/8

        • Standard spray mode
        • Descaling system
        • Ø 5-1/8
        • 1/2" connection
        • Water flow rate limited to max. 1.8 gpm

        Codes & Standards

        • ASME A112.18.1/CSA B125.1

        Internal backflow preventer.

        Available in chrom,, platinum matte, platinum, white matte, brushed Durabrass, black matte, chrome matte, Dark Platinum matte

      기술 사양
      • 특징 참조28017979FF0010
      • 제품군Generic
      • 제품분류Showers - Hand showers
      • 유형개체 (단일 개체)
      • 게시일2021-10-19
      • 에디션 넘버1
      관련성
      • 주 재료기타
      • 설계국가독일
      • 제조국가독일
      • 순 중량(Kg)0.24
      분류
      • BIMobject 카테고리위생 - 샤워실
      • IFC 분류위생 터미널
      • ETIM 코드EC010161
      • ETIM 이름Hand shower
      • UNSPSC 이름Showers
      • UNSPSC 코드30181503
      • Uniclass 2015 코드Pr_40_20_87_76
      • Uniclass 2015 설명Shower heads
      • CSI 마스터 형식 2014 코드22 41 23
      • CSI 마스터 형식 2014 제목Residential Showers
      • OmniClass 번호23-31 17 19
      • OmniClass 제목Shower Head Fixtures
      • CSI 단일 형식 II 코드D2020
      • CSI 단일 형식 II 제목Domestic Water Distribution