제품 게시
POLYCARBONATE arcoPlus®DB connect CLADDING
POLYCARBONATE arcoPlus®DB connect CLADDING
POLYCARBONATE arcoPlus®DB connect CLADDING
POLYCARBONATE arcoPlus®DB connect CLADDING
POLYCARBONATE arcoPlus®DB connect CLADDING
POLYCARBONATE arcoPlus®DB connect CLADDING
POLYCARBONATE arcoPlus®DB connect CLADDING
POLYCARBONATE arcoPlus®DB connect CLADDING
POLYCARBONATE arcoPlus®DB connect CLADDING
    Dott. Gallina

    POLYCARBONATE arcoPlus®DB connect CLADDING

    The arcoPlus®DBconnect system has been designed to create high-performance vertical translucent applications; it can be made up of different types of arcoPlus® panels according to the intended use (although it is mainly promoted in 4 standard configurations) using two arcoPlus® panels joined together thanks to a special joint profile, in order to obtain a double or triple wall with one or two internal cavities. Also thanks to the multiwall structure, arcoPlus®DBconnect is the ideal solution for the creation of translucent vertical walls that offer excellent benefits in terms of thermal insulation. The joint profile has been designed in two versions, polycarbonate or aluminium, in order to meet customised requirements regarding light transmission or load resistance. In addition to this, thanks to the non-through fastening methods used, the panels do not need to be drilled, offering both aesthetic and functional advantages, such as the free expansion of the panels. Advantages Aesthetic design solution Easy and low-cost installation High load resistance Light transmission Resistance to UV rays and to hail Thermal insulation
    사양
    • Linear thermal expansion 0,065mm/m°C Temperature range -40°C +120 °C U.V. rays protection Coextrusion on 2 sides Fire reaction EN 13501-1 EuroClass B-s1,d0 Min. bending radius Non-bendable Slope MIN Contact the Technical Department
    기술 사양
    • 특징 참조arcoPlusDBconnectCLADDING
    • 게시일2025-09-02
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리벽 - 외피
    • IFC 분류
    • OmniClass 번호23-13 33 19 11
    • OmniClass 제목Cladding and Curtainwall Panels

    지역 가용성

    유럽 아시아 북미 오세아니아 아프리카