제품 게시
DOYMAfix® HP/O
DOYMA GmbH & Co

DOYMAfix® HP/O

  • Can be used for both new and existing buildings
  • Guaranteed thermal insulation - fulfils the GEG requirement
  • Aesthetic wall transition with attractive surface finish
  • Universally usable in all common wall constructions
  • Segmental construction allows individual length adaptation to structural conditions
  • One-person installation
  • Installation can be carried out directly after completion of the wall
  • Separate routing of pipes and cables
  • Separate routing of voltage and control cables
  • Thermal separation avoids thermal bridges
  • Contact surface for flat connection of the 200% external insulation
  • Bird-peck-proof construction
  • Low weight facilitates installation
  • Quick and easy installation saves time
  • Interdisciplinary installation (shell, electrical, plumbing)
  • Creates flexibility in the construction process
사양
    • Airtight according to DIN EN 13829
    • Tightness against splash water, IP44 according to DIN EN 60529
    • Sound insulation according to DIN 4109-2
    • Corrosion-free component
기술 사양
  • 특징 참조doymafix-hp-o
  • 제품군Heat Pumps
  • 제품분류Inlet
  • 유형개체 (단일 개체)
  • 게시일2023-11-08
  • 에디션 넘버1
관련성
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리HVAC - 열 펌프
  • OmniClass 번호23-13 25 17
  • OmniClass 제목Waterproofing