제품 게시
Rapid-Sorb® Dispersion Tube System
DriSteem

Rapid-Sorb® Dispersion Tube System

별점 4.4/54.4(5 리뷰)

Rapid-sorb dispersion tube systems are designed for applications where multiple tubes are needed to accommodate load and/or when available non-wetting distance is limited. Rapid-sorb dispersion tube systems disperse steam generated by non-pressurized steam generators such as DriSteem's GTS® humidifier, STS® humidifer, Vaporstream® humidifer, Vapormist® humidifer, and XT Series humidifiers.

사양
    • Single header with multiple tubes, non-wetting distance
    • Non-pressurized steam dispersion
    • Short non-wetting distance, compared to a single dispersion tube
    • Models available in sizes from 10"×10" (254 × 254 mm) and up
    • For horizontal or vertical airflows with header inside or outside duct
    • Available with High-Efficiency Dispersion Tubes
    • Capacity: Up to 2100 lbs/hr (955 kg/h)
기술 사양
  • 특징 참조rapid-sorb-dispersion-tube-system
  • 제품군Steam Dispersion
  • 제품분류Non-Pressurized Steam Dispersion
  • 유형개체 (단일 개체)
  • 게시일2021-12-20
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - HVAC
  • Uniclass 2015 코드Ss_55_40
  • Uniclass 2015 설명Steam distribution and supply systems
  • CSI 마스터 형식 2014 코드23 00 00
  • CSI 마스터 형식 2014 제목Heating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass 번호23-33 00 00
  • OmniClass 제목HVAC Specific Products and Equipment
  • CSI 단일 형식 II 코드D3090
  • CSI 단일 형식 II 제목Other HVAC Systems & Equipment