제품 게시
STS® Humidifier
STS® Humidifier
STS® Humidifier
STS® Humidifier
    DriSteem

    STS® Humidifier

    DriSteem's STS® (steam-to-steam) humidifier creates chemical-free humidification steam using boiler steam as its energy source. Boiler steam in the heat exchanger vaporizes clean fill water into humidification steam. No boiler steam or chemicals ever enter the humidified space, instead they return to the boiler.

    사양
      • Chemical-free steam
      • Capacity: 20–1,600 lbs/hr (9.1–726 kg/h); link up to 16 units for capacity up to 25,600 lbs/hr (11,612 kg/h)
      • Control: to ±1% RH; Vapor-logic control
      • Applications: The STS humidifier can be used anywhere chemical-free humidification is desired while taking advantage of  economical on-site boiler steam. The STS humidifier is commonly used in hospitals and schools where air must be of the highest quality.
      • Options: Indoor and outdoor climate-controlled enclosures, Wall, trapeze or H-leg mount, Modbus or with optional BACnet or LonTalk protocols, seismic certification
    기술 사양
    • 특징 참조steam-exchange-humidifier
    • 제품군Steam Generation
    • 제품분류Steam Exchange Humidifiers
    • 유형개체 (단일 개체)
    • 게시일2021-12-20
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - HVAC
    • IFC 분류가습기
    • ETIM 코드EC011628
    • ETIM 이름Humidifier (steam)
    • UNSPSC 이름Humidifiers
    • UNSPSC 코드40101903
    • Uniclass 2015 코드Pr_65_67_39_84
    • Uniclass 2015 설명Steam humidifiers
    • CSI 마스터 형식 2014 코드23 84 13
    • CSI 마스터 형식 2014 제목Humidifiers
    • OmniClass 번호23-33 27 15
    • OmniClass 제목Air Humidifiers
    • CSI 단일 형식 II 코드D3090
    • CSI 단일 형식 II 제목Other HVAC Systems & Equipment