제품 게시
XT Series Electrode Humidifier
XT Series Electrode Humidifier
XT Series Electrode Humidifier
XT Series Electrode Humidifier
XT Series Electrode Humidifier
XT Series Electrode Humidifier
XT Series Electrode Humidifier
    DriSteem

    XT Series Electrode Humidifier

    XT Series electrode humidifiers provide humidification for a wide range of buildings, including health care, commercial, industrial, and government facilities. Easy installation and cylinder replacement together with minimal maintenance make XT Series one of the most affordable humidification systems to purchase and install.

    사양
    • Capacity: Steam capacities from 5 to 287 lbs/hr (2 to 130 kg/h)

      Control: Vapor-logic® controller

      Applications: Designed for easy installation and minimal maintenance

      Options: User-selected drain water tempering, outdoor enclosure

    기술 사양
    • 특징 참조xt-series-humidifier
    • 제품군Steam Generation
    • 제품분류Electric Steam Humidifiers
    • 게시일2021-12-20
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - HVAC
    • IFC 분류가습기
    • ETIM 코드EC011628
    • ETIM 이름Humidifier (steam)
    • UNSPSC 이름Humidifiers
    • UNSPSC 코드40101903
    • Uniclass 2015 코드Pr_65_67_39_84
    • Uniclass 2015 설명Steam humidifiers
    • CSI 마스터 형식 2014 코드23 84 13
    • CSI 마스터 형식 2014 제목Humidifiers
    • OmniClass 번호23-33 27 15
    • OmniClass 제목Air Humidifiers
    • CSI 단일 형식 II 코드D3090
    • CSI 단일 형식 II 제목Other HVAC Systems & Equipment