제품 게시
TronicTwin 120 AK(+) FIX
DUCO

TronicTwin 120 AK(+) FIX

The TronicTwin 120 combines natural ventilation and external sun shading in a single system. The system is equipped with standard acoustic damping material and is optionally available in an enhanced acoustic version. This makes it suitable for projects with both moderate and high noise exposure. The redesigned internal grille integrates discreetly into any interior. The upward airflow, combined with the self-regulating damper, prevents uncomfortable drafts.

The aluminium grille is invisibly integrated behind the façade brickwork, protecting the mechanism from all weather conditions. The fabric screen can be easily removed from the inside. Installation on the window can be carried out in advance in the workshop or on-site after the window has been installed.

With the TronicTwin 120, the ventilation grille is electronically controlled, making it suitable for use in Duco Tronic systems. As part of this demand-controlled natural ventilation system, the grille communicates via wiring with the CO₂ room sensor. The TronicTwin is easy to install, with multiple cable outlets provided for flexible installation in any mounting situation. The motor can easily be clipped into the grille afterwards.

기술 사양
  • 특징 참조tronictwin-120-ak-fix
  • 제품군Window Ventilation
  • 제품분류Automatic Air Vents
  • 유형건축 자재
  • 게시일2026-10-16
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가벨기에
  • 제조국가벨기에
분류
  • BIMobject 카테고리HVAC - 비기계식 환기 장치
  • Uniclass 2015 코드Ss_25_50_45
  • Uniclass 2015 설명Louvre and shading systems

지역 가용성

유럽
네덜란드
벨기에