제품 게시
TronicTwin 120 CAP
DUCO

TronicTwin 120 CAP

In this version, the sun shading fabric is mounted on a projection arm, which first moves vertically downward and then automatically extends at an angle of up to 90°. This prevents solar heat from entering while still allowing sufficient natural light indoors, ensuring a comfortable indoor environment.

In the CAP version, the screens cannot be coupled. In addition, the CAP version must always be installed with wind protection of 50 km/h, as it is not available in a FIX version.

기술 사양
  • 특징 참조tronictwin-120-cap
  • 제품군Textile Sun Control
  • 제품분류Screens With Ventilation
  • 유형건축 자재
  • 게시일2026-10-16
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가벨기에
  • 제조국가벨기에
분류
  • BIMobject 카테고리HVAC - 비기계식 환기 장치
  • Uniclass 2015 코드Ss_25_50_45
  • Uniclass 2015 설명Louvre and shading systems

지역 가용성

유럽
네덜란드
벨기에