제품 게시
Duda Solar 30 Tube Water Heater Pool Collector

Duda Solar 30 Tube Water Heater Pool Collector

Solar water pool collectors are unpressurized solar collectors meant to heat the pool water directly. Cold water enters into the manifold from the pool, sinks to the bottom of the tube, and once heated a little bit, will rise back up to the top of the manifold and exit with the water flow. Pool collectors are the most efficient way to heat water because they come in direct contact with the heated surface in the tube and operate at low temperatures which will allow for minimal heat loss through the tubes and manifold, if any at all.

As Featured on Amazon.com

사양
  • -Model Number: DS-SC58P-30T

    -Hailstone Resistance: up to φmm (1"), Max Operating Pressure: 4psi

    -316L Stainless Steel Inner Manifold for high chlorinated water corrosion resistance

    -φ58mm x 1800mm Three-Target Cu/SS-ALN(H)/SS-ALN(L)/ALN Vacuum Tubes, High Boron Silicon 3.3 Glass

    -Sun Absorption Efficiency: 93-96%, Vacuum Rating: Less than 5.0 x 10-3. Pa, Lifespan:70% @ 15+ Years

    -1" Male NPT Inlet/Outlet Ports, Easy to dissasemble

기술 사양
  • 특징 참조Duda-Solar-30-Tube-Water-Heater-Pool-Collector
  • 제품군Solar
  • 제품분류Water Heater Pool Collector
  • 유형문서(정보)
  • 게시일2019-02-14
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가미국
분류
  • BIMobject 카테고리전기 - 태양광
  • UNSPSC 이름Solar heating units
  • UNSPSC 코드40101807
  • CSI 마스터 형식 2014 코드23 56 13
  • CSI 마스터 형식 2014 제목Heating Solar Collectors
  • OmniClass 번호23-33 53 00
  • OmniClass 제목Solar Water Heating Equipment

지역 가용성

북미
미국

비슷한 제품