제품 게시
Hand shower 205x105x51 mm - UV0650010
Hand shower 205x105x51 mm - UV0650010
Hand shower 205x105x51 mm - UV0650010
Hand shower 205x105x51 mm - UV0650010
    DURAVIT AG

    Hand shower 205x105x51 mm - UV0650010

    • Easy-care and durable chrome surface
    • Easy-clean thanks to silicone bumps: remove limescale deposits by gently wiping with your hand
    • Well-formed and pleasantly soft water jet thanks to the addition of air (air function)
    사양
      • Duravit Hand shower, Chrome High Gloss, Ø 105 mm, 1 Jet, Dimensions of water supply connection: 1/2", Flow rate (3 bar): 24 l/min, Silicone nubs - UV0650010000
    기술 사양
    • 특징 참조Hand-shower-205x105x51-mm-UV0650010000
    • 제품군Hand shower set
    • 제품분류Hand shower
    • 유형개체 (단일 개체)
    • 게시일2023-07-25
    • 에디션 넘버1
    • 높이(mm)51
    • 너비(mm)205
    • 깊이(mm)105
    관련성
    • 주 재료플라스틱
    • 설계국가독일
    • 순 중량(Kg)0.2
    분류
    • BIMobject 카테고리위생 - 샤워실
    • IFC 분류위생 터미널
    • ETIM 코드EC010161
    • ETIM 이름Hand shower
    • Uniclass 2015 코드Pr_40_20_87_76
    • Uniclass 2015 설명Shower heads