제품 게시
B.2 Single lever washbasin mixer B2101002
B.2 Single lever washbasin mixer B2101002
    DURAVIT AG

    B.2 Single lever washbasin mixer B2101002

    B.2 Single lever basin mixer S Chrome High Gloss - B21010002

    사양
    • Duravit B.2 Single lever basin mixer S, Chrome, Ceramic cartridge, Height: 152 mm, Spout reach: 101 mm, Connection type for water supply connection: Flexible connecting hoses, Dimension of connection hose: 3/8", Spray mode: Normal spray, Aerator adjustable, Temperature limit adjustable, Flow rate (3 bar): 5,5 l/min, recommended operating pressure: 1 - 5 bar, Noise class: I, Handle version: lever handle - B21010002010

    기술 사양
    • 특징 참조b2-single-lever-washbasin-mixer-b21010002
    • 제품군B.2
    • 제품분류Sink fittings
    • 유형개체 (단일 개체)
    • 게시일2020-09-08
    • 에디션 넘버1
    • 높이(mm)152
    • 너비(mm)137
    • 깊이(mm)42
    관련성
    • 순 중량(Kg)1
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_87
    • Uniclass 2015 설명Taps and water supply outlet fittings
    • CSI 마스터 형식 2014 코드22 41 39
    • CSI 마스터 형식 2014 제목Residential Faucets, Supplies, and Trim
    • OmniClass 번호23-31 11 00
    • OmniClass 제목Faucets
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures