제품 게시
DuraSquare Bathtub White Matt 1600x750 mm - 700460
DuraSquare Bathtub White Matt 1600x750 mm - 700460
DuraSquare Bathtub White Matt 1600x750 mm - 700460
DuraSquare Bathtub White Matt 1600x750 mm - 700460
DuraSquare Bathtub White Matt 1600x750 mm - 700460
    DURAVIT AG

    DuraSquare Bathtub White Matt 1600x750 mm - 700460

    • 2 backrest slopes offer a comfortable sitting area for two
    • Bath rim drilling possible: a bath rim fitting can be mounted on the bath tub
    • Freestanding
    • Includes dirt eraser for easy cleaning of light smudges
    • Installation of a Duravit bath handle possible for safe entry and exit (installation only possible ex-factory)
    • Non-slip surface for firm footing when showering (slip-resistance class B)
    • Push-button drain assembly can be closed and opened with a simple push of a finger making it easy for the water to be dammed or drained
    • Seamless panel as if from a single cast
    • with overflow
    사양
    • Duravit DuraSquare Bathtub Rectangular Type of installation: Freestanding Seamless panel White Matt Material: Polymer cast DuroCast Plus Number of backrests: 2 Incl. support frame Incl. waste and overflow Overflow: Yes Waste outlet position: Middle Overflow position: Middle Capacity: 160 l Internal depth: 460 mm - 700460000000000
    기술 사양
    • 특징 참조durasquare-bathtub-1600x750-mm-700460
    • 제품군Tubs + spa
    • 제품분류Bathtub
    • 유형개체 (단일 개체)
    • 게시일2025-04-09
    • 에디션 넘버1
    • 높이(mm)485
    • 너비(mm)1600
    • 깊이(mm)750
    관련성
    • 제조국가프랑스
    • 순 중량(Kg)109
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류위생 터미널
    • ETIM 코드EC011609
    • ETIM 이름Bath
    • OmniClass 번호23-31 15 00
    • OmniClass 제목Bathtubs