제품 게시
Dynaco High-Speed door Compact D-631

Dynaco High-Speed door Compact D-631

별점 5.0/55.0(6 리뷰)

The medium sized Dynaco High speed door Compact D-631 is an ideal interior high speed door suited for industrial and logistic activities. Its fast operating speed enables smooth traffic of goods, materials and personnel. Powered by advanced push-pull technology, this fast roll up door needs little maintenance and is designed for a long lifetime. Down-time is minimized thanks to the self-reinserting flexible door curtain. The superior seal and the fast cycle of the high speed door keep draught, humidity, dust and dirt out of your premises. Install a DYNACO D-631 COMPACT door and you will benefit from lower energy costs and improved working conditions. Free of rigid elements in the curtain, this high speed roll up door is safe for your staff and equipment. It will cause no injuries or damages, even when accidentally hit by a person or vehicle. Optional LED lights on the door posts increase safety.

기술 사양
  • 특징 참조dyn-d6-com
  • 제품군High speed door
  • 제품분류Inside door
  • 유형개체 (단일 개체)
  • 게시일2020-09-18
  • 에디션 넘버1
  • 높이(mm)5500
  • 너비(mm)5500
관련성
  • 주 재료PVC
  • 부 재료철
  • 설계국가벨기에
  • 제조국가벨기에
분류
  • BIMobject 카테고리문 - 산업용 문
  • IFC 분류문
  • Uniclass 2015 코드Pr_30_59_24_38
  • Uniclass 2015 설명High speed doorsets