제품 게시
EAE -  KabinPlus Data Center Plug-In
EAE -  KabinPlus Data Center Plug-In
EAE -  KabinPlus Data Center Plug-In
EAE -  KabinPlus Data Center Plug-In
    EAE Group

    EAE - KabinPlus Data Center Plug-In

    별점 4.3/54.3(12 리뷰)

    RACKS

    Even racks have the smallest share in a datacenter project as pricewise, it is very important for housing, cable managing and air flow management. KabinPLUS product family has been designed according to these topics, plus energy efficieny, sustainability, availability and modularity notions. The goal is to provide best price/performance rated solutions.

    Main Features:

    • %85 perforeted doors, 180°/270° openable
    • Suitable to high density cabling
    • Airflow management
    • High loading capacity
    • EIC/EN and UL compliance
    • Seismic complience
    • Suitable to various access control systems

    ASILE CONTAINMENT

    KabinPLUS containment solutions are increasing energy efficieny by using passive cooling techniques while offering secure data center area. The accelerated rise of energy consumption in data centers and increasing global energy costs make the energy efficiency the permanent hot topic in the data center industry. Due to its big impact on energy efficiency, cooling methods shall be considered and implemented carefully according to the type of IT infrastructure. Physical Security shall be maintained by racks, corridor, room and zone separation.

    Application Targets

    • To reduce energy consumption
    • Cold air and hot air separation
    • Improve air flow
    • Provide secure zone
    • Dedicated zoning
    • Improve active equipments’ cooling performance
    • Room, zone and rack base zoning
    • Area management

    Features and benefits:

    • Materials; Aluminum Profile and Polycarbonate Panel
    • Vertical area and room zoning.
    • Integrated rack cage application.
    • Separated area zoning.

    Manual and automatic sliding options with single wing or double wing fully glass doors. Also break-out options is available for emergency exit.

    Adjustable to various cabinet heights and widths, dummy elements can be deployed to unused cabinet spaces for partition. Aisle containment system carries itself.

    • Aisle Containment, Hot Corridor;

    Aisle containment build with aluminum + polycarbonate cassettes and sliding doors to close hot corridor to raise energy efficiency in white space. Also special designed chimney system with cassettes is applicable where flase ceiling applied.

    • Aisle Containment, Cold Corridor;

    Aisle containment build with aluminum + polycarbonate cassettes and sliding doors to close cold corridor to raise energy efficiency in white space.

    • Sliding Doors;

    Applying sliding cages and doors on to defined racks while they are on standard row.

    사양
    • Standarts :

      IEC 61587-1, UL 2416, UL 1678, EIA 310-E, ISO 9227, ASTM B 117 (mechanical), IEC 61010-1, IEC 60950-1 (electrical), Telcordia GR-63-Core, NEBS (Zone 4) certification.

      Dimensions:

      Height (RU): 42U, 47U
      Wide: 600mm, 800mm.
      Depth: 1000mm, 1100mm, 1200mm.

      Note: For different sizes please contact our sales team.

    기술 사양
    • 특징 참조data-center-cabinet
    • 제품군Data Center
    • 제품분류Data Center
    • 유형조립식 (다중 개체)
    • 게시일2022-06-13
    • 에디션 넘버1
    관련성
    • 설계국가터키
    • 제조국가터키
    분류
    • BIMobject 카테고리전자 공학 - 네트워킹

    지역 가용성

    아시아 유럽 남아메리카 오세아니아 북미 아프리카