제품 게시
Eaton Managed G4 Rack PDU, 0U, 41U, Universal Input, Front Entry Power Cord
Eaton Managed G4 Rack PDU, 0U, 41U, Universal Input, Front Entry Power Cord
Eaton Managed G4 Rack PDU, 0U, 41U, Universal Input, Front Entry Power Cord
    Eaton

    Eaton Managed G4 Rack PDU, 0U, 41U, Universal Input, Front Entry Power Cord

    Eaton Managed rack PDUs, also known as Switched PDUs, allow you to monitor and control critical factors such as voltage, current and power factor. This information at the outlet receptacle level allows you to make the right decision when it comes to energy consumption in your data center. Our most advanced switched PDUs, Eaton Managed vertical and horizontal units also feature remote on/off outlet switching to enable you to reboot connected equipment. You’ll also benefit from being able to turn off unused outlets to prevent unauthorized use.


    Eaton Managed G4 Rack PDU, 0U, 41U, universal input, 5-23kW, 16-55A, 200-415V, 42 outlets (24)C13 (18)C39, front entry power cord
    기술 사양
    • 특징 참조EVMAGU23X
    • 제품군PDU's
    • 제품분류Managed Rack PDU
    • 유형개체 (단일 개체)
    • 게시일2024-08-14
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전기 - 분배
    • IFC 분류배전
    • ETIM 코드EC002762
    • ETIM 이름Power distribution unit (PDU)
    • Uniclass 2015 코드En_70_30
    • Uniclass 2015 설명Electricity distribution and transmission entities
    • CSI 마스터 형식 2014 코드26 26 00
    • CSI 마스터 형식 2014 제목Power Distribution Units
    • OmniClass 번호23-35 31 27
    • OmniClass 제목Power Distribution Units