제품 게시
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door
    ECLISSE

    ECLISSE Syntesis Areo - Flush-to-wall access panels with melamine-coated paintable door

    Flush-to-wall access panels with melamine-coated paintable door

    ECLISSE Syntesis Areo is the solution designed to conceal walk-in wardrobes, shoe racks, niches, under-stair closets and technical compartments with a total flush-to-wall effect.

    Versatile and unobtrusive, in its various combinations it adapts easily to the available space and the desired function.
    The 18 mm flush panel, coated in white melamine, can be painted and finished like the wall, for total homogeneity.
    The threshold of the frame is designed to ensure a clean and pleasant looking perimeter, while the frame profiles are designed to integrate structurally into the wall, preventing cracks from forming along the perimeter of the opening.
    The opening systems (hinges and hydraulic pistons) are tested to ensure solidity and reliability over time.

    The frame is universal for masonry and plasterboard walls and is available in several sizes and opening types:

    • single door with side opening and horizontal or sloping header
    • double door with side opening and horizontal or sloping header
    • top-hung or bottom-hinged flap panel
    • bifold and double bifold door
    • modular (up to 8 side-by-side doors)

    The side-opening versions are available with a full 4-sided frame, for suspended openings, or with a 3-sided frame, for openings flush with the floor.

    The frame and the paintable doors match perfectly with the rest of the ECLISSE product line of paintable flush-to-wall products:

    • ECLISSE Syntesis Line and ECLISSE Syntesis Luce pocket doors
    • ECLISSE Syntesis Line Battente flush hinged doors
    • primed version of the ECLISSE 40 splayed frame for flush hinged doors
    • ECLISSE Syntesis Tech flush-to-wall hatches
    • ECLISSE Syntesis Baseboard profile for flush skirting board
    • primed version of the ECLISSE Delta inclined skirting board

    Whether with paint or wallpaper, it is possible to customise flush doors, access panels, hatches and skirting boards to meet every practical need and furnish an entire room in complete freedom.

    Attention: ECLISSE products have country-specific dimensions.
    Download the file with the corresponding country extension or contact the company for further information.

    기술 사양
    • 특징 참조eclisse-syntesis-areo
    • 제품군Access Panels
    • 제품분류ECLISSE Syntesis Collection
    • 유형개체 (단일 개체)
    • 게시일2022-04-12
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문
    • Uniclass 2015 코드Pr_30_59_36
    • Uniclass 2015 설명Hatches and access panels
    • CSI 마스터 형식 2014 코드08 31 16
    • CSI 마스터 형식 2014 제목Access Panels and Frames
    • OmniClass 번호23-17 11 29
    • OmniClass 제목Access Panels

    지역 가용성

    유럽 아시아 아프리카 남아메리카 오세아니아