제품 게시
Eco-Worthy 150W Semi Flexible Solar Panel
Eco-Worthy

Eco-Worthy 150W Semi Flexible Solar Panel

Perfect for RV using, solar panel size 53.3"x27.2"x0.08" with lightweight 7.94lbs. Flexible Panel contains 32 efficient solar cells. It can be curved to a maximum 30 degree arc. Sealed waterproof junction box within diode, makes charging battery safer and a pair of 39.3 inches cables with MC4 connectors make install easily. This panel is a good choice for curved surfaces of RV, boat,sailboat, yacht,truck, car, coach, cabin, camper , tent , trailer, golf cart or any other irregular surface.
Low cost and convenient install by Caravan Adhesive(doesn't include). Install on RV, the solar panel is sleek and barely noticeable.

As Featured on Amazon.com

사양
  • Specification

    Max Power (Pm): 150W
    Power Tolerance: ±3%
    Max-Power Voltage (Vm): 17.5V
    Max-Power Current (Im): 8.58A
    Open Circuit Voltage(Voc): 20.42V
    Short Circuit Current (Isc): 9.12A
    Isc Temperature coefficient: +0.03%/°c
    Voc Temperature coefficient: -0.30%/°c
    Pm Temperature coefficient: -0.39%/°c
    Im Temperature coefficient: +0.05%/°c
    Vm Temperature coefficient: -0.38%/°c
    Operating Temperature: -40°c to +70°c
    Cable length: 900mm/35.4inches
    Max-System Voltage(VDC): 1000V
    Dimension: 1353*690*2mm (53.3"x27.2"x0.08")
    Weight includes package: 7.94lbs (3.6kg)

기술 사양
  • 특징 참조Eco-Worthy-150W-Semi-Flexible-Solar-Panel
  • 제품군Solar
  • 제품분류Solar Panel
  • 유형문서(정보)
  • 게시일2019-02-13
  • 에디션 넘버1
  • 높이(인치)53.3
  • 너비(inches)27.2
  • 깊이(inches)0.08
관련성
  • 주 재료기타
  • 설계국가미국
분류
  • BIMobject 카테고리전기 - 태양광
  • UNSPSC 이름Solar heating units
  • UNSPSC 코드40101807
  • CSI 마스터 형식 2014 코드13 53 13
  • CSI 마스터 형식 2014 제목Solar Instrumentation
  • OmniClass 번호23-19 25 11 19 15
  • OmniClass 제목Solar Panels

지역 가용성

북미
미국

비슷한 제품