제품 게시
RM Standard Series Exit Signs - 75 Ft. Rated Visibility
RM Standard Series Exit Signs - 75 Ft. Rated Visibility
    Ecoglo

    RM Standard Series Exit Signs - 75 Ft. Rated Visibility

    별점 3.8/53.8(5 리뷰)

    The Ecoglo® RM Standard Series Photoluminescent Exit Signs are the favored solution to ensuring that your facility is equipped with the safest backup technology in an emergency. With no electricity or battery required, our code compliant photoluminescent exit signs will illuminate your path after being charged by natural or artificial light. If requested, the RM Standard Series signs come with a clear anodized aluminum frame and a universal mounting kit that guarantee the most efficient installation procedure for any location. Ecoglo® Photoluminescent RM standard series signs are rugged, require no electricity, reduce maintenance costs and as a result, provide the lowest life cycle costs available for an exit sign.

    사양
      • LEED points qualified for energy conservation and sustainability
      • ULC S572 listed for Photoluminescent and Self-Luminous Exit Signs
      • 50/75-foot visibility rating
      • No electricity or batteries required
      • Requires exposure to at least 54 lux
        (5-foot candles) of fluorescent, metal halide, mercury vapour, or other 4000K light illumination for a minimum of
        60 minutes to become fully operational
      • Indoor installation
      • Standard twenty-five (25) year warranty
      • Non-toxic, non-radioactive
      • ULC testing/listing no. E344049/4RG2
    기술 사양
    • 특징 참조RM_Standard_Series_Exit_Signs-75_Ft_Rated_Visibility
    • 제품군Exit Signs
    • 제품분류RM Running Man Exit Signs
    • 유형개체 (단일 개체)
    • 게시일2022-03-11
    • 에디션 넘버1
    분류
    • BIMobject 카테고리신호 - 표지판