제품 게시
Picoflux AiR
Picoflux AiR
    Ecomess

    Picoflux AiR

    The Picoflux AiR water meter is a unique solution on the market that combines a mechanical water meter with a radio communication module within one compact device, without the need to install external overlays. Produced in versions for cold water (50 degrees Celsius) and hot water (90 degrees Celsius) in diameters DN15 and DN20.

    mechanical water meter, single jet, residential, domestic, radio module

    사양
      • Remote reading of measurement data without having to enter the apartments via the Wireless M-Bus 868 MHz communication module
      • Internal memory that stores data from the last 18 monthly readings
      • Built-in alarms for external magnetic field interference, permanent lack of water consumption and leakage
      • 10 Years battery life
      • Compact and aesthetic appearance of the devices;
      • The lowest product on the market 
      • The radio module installed with the battery inside of the water meter 
      • Polish product
    기술 사양
    • 특징 참조picoflux-air
    • 제품군WODOMIERZ
    • 제품분류WATER METER
    • 유형개체 (단일 개체)
    • 게시일2024-12-10
    • 에디션 넘버1
    • 높이(mm)63
    관련성
    • 주 재료놋쇠
    • 부 재료Composite
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리배관 - 배관
    • IFC 분류플로우 제어기
    • ETIM 코드EG000045
    • ETIM 이름Meters
    • Uniclass 2015 코드Pr_80_51_51_97
    • Uniclass 2015 설명Water meters
    • CSI 마스터 형식 2014 코드40 71 36
    • CSI 마스터 형식 2014 제목Turbine Flow Meters
    • OmniClass 번호23-39 21 13
    • OmniClass 제목Waterflow Controls