제품 게시
Ecophon Solo™ Circle XL
Ecophon Solo™ Circle XL
Ecophon Solo™ Circle XL
Ecophon Solo™ Circle XL
Ecophon Solo™ Circle XL
Ecophon Solo™ Circle XL
    Ecophon

    Ecophon Solo™ Circle XL

    Ecophon Solo™ Circle XL is an acoustic solution, primarily when it is not possible to install a wall-to-wall ceiling. Solo Circle is an unframed free hanging unit offering a high degree of design possibilities both regarding colours and suspension systems. 

    The unit is suspended with Adjustable wire hangers which are attached to Connect™ Main runners. This, in combination with, the engineered Connect™ Absorber anchor (patent) give opportunities to create several layers. 

    The Solo™ Circle XL panel consists of two semicircles. The complete panel is available in size Ø1600x40 mm with a weight of 8 kg. The panel is manufactured from high density glass wool, with Akutex™ FT surface on both sides. The edges are straight cut and painted.

    기술 사양
    • 특징 참조solo-circlexl
    • 제품군Free hanging units and baffles
    • 제품분류Solo
    • 유형조립식 (다중 개체)
    • 게시일2019-06-20
    • 에디션 넘버1
    관련성
    • 주 재료유리솜
    • 부 재료철
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리건축 - 천장
    • IFC 분류객체
    • UNSPSC 이름Ceiling panels
    • UNSPSC 코드30161602
    • Uniclass 2015 코드Pr_65_67_78
    • Uniclass 2015 설명Sound attenuators
    • CSI 마스터 형식 2014 코드09 50 00
    • CSI 마스터 형식 2014 제목Ceilings
    • OmniClass 번호23-15 13 21
    • OmniClass 제목Ceiling Panels

    지역 가용성

    아시아 북미 아프리카 남아메리카 오세아니아